IESNA:LM-63-2002
[TEST]P1642611
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-35)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1A-827-U-SL4
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 18W 80CRI 2700K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC
[LAMP] (16) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.15A 18.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2300.7
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 18.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
390.7 393.1 393.6 392.6 387.9 384.2 384.7 388.1 395.3 409.6 429.7 453.5 479.7 504.9 531.5 
558.1 579.4 598.3 618.1 640.9 666.7 695.7 731.8 771.3 813.8 852.8 893.9 899.0 804.1 671.8 
522.9 319.1 141.2 75.7 33.3 0.0 0.0 
390.7 393.8 394.5 392.4 387.8 384.2 384.9 389.0 396.7 410.4 430.7 455.3 480.3 505.6 531.3 
556.6 579.4 598.5 618.2 639.0 662.7 693.5 726.4 765.4 812.0 852.1 899.7 910.4 823.8 688.8 
542.7 333.3 149.9 81.4 36.6 0.0 0.0 
390.7 394.3 394.3 392.2 388.3 386.2 389.3 396.7 406.7 421.4 441.2 465.6 489.1 513.1 537.5 
559.8 582.9 605.7 628.0 652.6 677.8 709.3 749.3 796.0 848.2 904.9 971.0 1012.5 946.2 797.0 
642.5 411.0 202.5 99.8 45.3 0.0 0.0 
390.7 395.0 394.1 391.7 389.5 389.5 394.6 404.1 415.9 430.5 449.6 472.3 495.8 516.9 540.8 
564.1 588.2 613.9 640.0 672.7 712.5 751.5 803.0 867.4 943.0 1024.9 1119.9 1208.8 1222.4 1042.4 
828.6 561.4 301.6 119.4 43.3 0.0 0.0 
390.7 394.6 392.8 390.2 389.1 390.7 396.9 407.0 419.4 433.3 448.9 467.8 488.9 509.7 533.4 
560.0 589.6 623.9 661.2 702.7 749.6 808.2 876.9 966.2 1072.6 1185.5 1314.8 1437.4 1523.8 1412.3 
1057.4 739.8 427.4 187.7 61.7 0.2 0.0 
390.7 393.6 391.0 388.3 387.4 390.0 396.4 406.3 417.8 431.4 446.7 464.5 484.5 506.4 532.0 
561.4 595.6 633.2 678.9 728.1 784.5 848.4 928.0 1022.3 1137.9 1257.3 1385.2 1503.9 1572.7 1474.7 
1082.3 702.6 404.1 196.3 60.6 0.2 0.0 
390.7 394.5 391.0 387.9 387.4 390.2 396.5 405.1 415.8 427.3 441.0 458.2 476.7 499.7 525.2 
556.9 593.0 635.2 683.0 738.8 802.3 872.6 956.7 1058.2 1163.8 1277.9 1393.8 1497.0 1523.1 1407.5 
1048.6 595.4 318.6 159.2 61.1 1.9 0.0 
390.7 394.5 390.0 385.9 385.5 388.8 395.0 402.5 410.6 419.9 431.9 447.2 464.9 487.2 515.5 
553.7 597.3 646.4 708.1 774.3 843.0 926.0 1008.1 1100.5 1202.1 1288.0 1368.0 1398.4 1333.0 1128.3 
786.9 441.2 188.4 108.5 74.5 10.0 0.0 
390.7 392.6 386.7 381.6 380.6 383.1 388.6 395.3 402.7 410.8 421.1 435.0 453.9 479.5 514.2 
559.0 614.5 682.0 758.9 838.6 924.1 1007.2 1098.1 1183.6 1257.9 1311.5 1329.6 1276.3 1083.1 765.4 
420.7 184.6 101.0 54.3 25.9 2.6 0.0 
390.7 390.5 383.5 377.1 375.1 376.6 382.1 387.9 394.6 402.4 412.2 426.9 447.9 476.2 518.5 
570.2 641.1 723.7 809.7 901.1 985.4 1069.4 1145.6 1204.0 1237.9 1235.6 1177.1 1014.1 734.7 421.4 
173.8 83.3 52.9 30.2 13.9 4.1 0.0 
390.7 388.6 380.4 372.7 369.2 369.7 372.8 376.6 380.7 385.7 392.9 403.9 420.4 445.0 480.9 
528.6 587.7 661.9 742.4 818.3 889.7 946.4 989.7 1015.1 1008.8 958.3 854.9 670.1 421.4 214.7 
97.5 60.3 42.1 24.0 15.6 3.6 0.0 
390.7 386.6 377.0 368.7 363.6 362.5 363.6 364.8 365.8 367.5 370.8 377.5 388.6 405.6 431.4 
468.5 515.5 575.1 641.6 705.3 760.3 805.1 834.6 843.0 819.5 757.9 642.5 482.1 293.8 143.7 79.2 
56.0 42.1 26.6 18.4 4.1 0.0 
390.7 383.5 373.2 362.9 356.7 353.6 352.2 350.9 348.8 346.7 345.5 346.6 350.7 358.4 372.5 
395.0 425.0 462.3 511.4 556.1 591.6 620.1 631.6 620.5 579.6 507.0 406.1 290.7 171.0 97.9 68.2 
53.8 42.2 30.1 21.6 9.6 0.0 
390.7 382.6 369.6 355.5 343.8 334.9 327.2 318.4 308.1 297.1 285.8 273.9 263.6 252.4 241.5 
231.5 223.1 216.7 213.8 216.4 223.8 228.2 224.6 209.5 181.9 148.9 121.1 98.7 77.8 63.2 52.2 43.1 
33.1 22.3 13.6 5.0 0.0 
390.7 381.6 364.9 345.7 327.8 311.7 296.8 280.6 262.9 244.0 223.4 203.5 183.2 164.3 147.9 133.4 
121.6 112.3 105.8 102.0 100.8 100.8 100.6 98.7 94.5 87.9 80.7 73.2 64.4 54.8 45.5 36.9 27.0 17.3 10.3 3.1 
0.0 
390.7 379.7 359.1 335.2 310.1 286.1 264.5 241.8 218.8 195.3 172.1 151.1 133.1 118.5 107.2 99.1 93.1 
88.8 85.7 83.1 81.4 80.5 80.2 79.9 79.0 76.6 73.5 68.9 62.2 53.1 42.4 32.3 23.9 17.0 10.3 3.3 0.0 
390.7 376.4 352.6 323.5 292.3 262.2 232.2 204.9 179.5 154.9 135.3 120.4 108.7 100.1 93.4 88.3 84.5 
81.4 79.2 77.3 75.4 73.3 71.6 70.2 69.4 68.3 66.6 63.2 58.0 49.3 37.8 29.9 23.0 17.2 10.1 3.1 0.0 
390.7 374.0 348.1 314.1 278.7 242.3 207.5 176.2 149.8 128.8 114.4 105.1 98.7 93.8 89.8 85.5 81.7 
78.8 76.4 74.4 72.6 70.8 68.9 67.0 65.6 64.4 62.7 60.5 56.0 44.7 36.8 30.4 23.5 17.0 10.5 3.3 0.0 
390.7 371.3 343.0 306.7 266.0 225.1 187.7 155.2 129.8 112.7 103.6 98.1 94.5 91.5 89.0 85.9 82.9 80.0 
77.3 74.7 72.8 70.9 69.0 67.3 66.1 65.4 65.3 62.9 53.6 43.6 35.0 29.2 23.5 16.8 10.3 3.4 0.0 
390.7 370.1 340.2 301.7 258.1 214.7 175.2 142.4 118.3 105.8 99.3 95.1 92.7 90.3 87.9 85.0 82.4 79.7 
76.9 74.5 72.3 69.9 68.0 66.6 65.8 66.3 67.1 64.2 51.7 42.8 34.7 29.2 23.2 17.2 10.6 3.8 0.0 
390.7 368.7 337.6 298.3 251.9 206.9 168.1 135.3 113.2 102.4 97.2 93.8 91.5 89.6 87.6 85.5 82.9 80.4 
77.5 74.4 71.3 68.5 66.3 64.7 63.9 65.3 68.5 65.1 51.3 42.2 34.0 28.7 23.0 16.7 10.1 3.9 0.0 
390.7 368.9 338.3 300.0 251.6 209.9 167.6 135.5 114.0 102.5 97.0 93.6 91.4 89.6 87.9 86.0 83.8 81.2 
78.3 74.9 71.6 68.7 66.5 64.7 63.9 65.1 68.5 65.6 51.5 42.1 34.2 28.5 22.8 16.5 10.1 3.9 0.0 
